1.85mm Female to 1.85mm Female Adapter
Product ID:
PE9717
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 1.85mm |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 1.85mm |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 65 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Mount Method 2 | None |
Description
1.85mm Female to 1.85mm Female Adapter
1.85mm adapter PE9717 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 1.85mm to 1.85mm adapter is a in-series coaxial adapter design. This 50 Ohm 1.85mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 65 GHz.
1.85mm female to 1.85mm female adapter is one of the many RF components that ship same day as they are ordered. PE9717 female 1.85mm to female 1.85mm adapter has a straight body. This Pasternack straight 1.85mm coax adapter is a in-line RF adapter.
Our female 1.85mm to female 1.85mm adapter PE9717 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 1.85mm to 1.85mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.